For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XETOM - Adjustable direction T shaped screw-in fitting
Bill of material
XETOM NW 04 HL
DES
Identifier
XETOM NW 04 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
M 10 x 1
G2
Thread G2
M 12 x 1.5
G3
Thread G3
M 12 x 1.5
I
Length I
7 mm
L3
Length L3
21 mm
L4
Length L4
14 mm
L5
Length L5
20 mm
SW
Width across flats SW
14 mm
S1
Width across flats S1
14 mm
OR
O-ring OR
8.1 x 1.6
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.